IESNA:LM-63-2002
[TEST]P1389638
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-827-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9584.0
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
62.2 80.4 168.5 453.7 878.8 1205.5 1418.0 1635.8 1910.6 2229.4 2561.3 3007.2 3476.4 3914.5 4344.8 4733.7 5000.7 5094.0 
5070.7 4881.5 4643.0 4303.3 3981.9 4054.5 4388.9 4780.3 4998.1 5024.0 4974.8 4912.6 4495.2 3867.8 2532.8 246.3 
67.4 33.7 23.3 0.0 
62.2 80.4 178.9 448.5 852.9 1208.0 1428.4 1625.4 1897.6 2206.1 2566.5 2981.2 3447.9 3927.5 4355.2 4738.9 4990.3 5083.7 
5055.1 4889.2 4635.2 4300.8 4007.8 4051.9 4391.5 4757.0 4995.5 5034.4 4980.0 4907.4 4528.9 3886.0 2644.2 
290.3 67.4 33.7 25.9 0.0 
62.2 80.4 163.3 435.5 808.8 1182.1 1392.1 1602.1 1866.5 2190.6 2543.1 2963.1 3385.6 3818.6 4181.5 4515.9 4788.1 4935.9 
4961.8 4852.9 4666.3 4471.9 4298.2 4235.9 4430.4 4790.7 5062.9 5179.6 5169.2 5125.1 4847.7 4272.2 3323.4 
676.6 72.6 41.5 31.1 0.0 
62.2 77.8 145.2 381.1 744.0 1078.4 1371.4 1589.1 1822.4 2159.5 2506.8 2906.1 3336.4 3733.0 4075.2 4339.6 4573.0 4793.3 
4959.2 5000.7 4943.7 4860.7 4811.5 4816.6 4907.4 5161.4 5446.6 5654.0 5705.8 5700.6 5493.3 5034.4 4088.2 
1516.5 80.4 51.8 41.5 0.0 
62.2 75.2 127.0 287.8 604.0 951.4 1265.1 1529.5 1765.4 2050.6 2410.9 2797.2 3199.0 3600.8 3989.7 4277.4 4500.4 4674.1 
4834.8 4943.7 5044.8 5068.1 5088.8 5130.3 5221.1 5389.6 5628.1 5830.3 5895.1 5918.4 5747.3 5094.0 4106.3 
2659.8 119.2 67.4 51.8 0.0 
62.2 75.2 114.1 243.7 518.5 852.9 1189.9 1475.1 1708.4 1985.8 2304.6 2709.0 3123.8 3533.4 3924.9 4241.1 4448.5 4601.5 
4718.1 4819.2 4910.0 4992.9 5068.1 5156.2 5280.7 5438.8 5666.9 5871.7 5939.1 5934.0 5630.6 4954.0 4225.6 
2976.1 355.2 75.2 59.6 0.0 
62.2 72.6 108.9 204.8 435.5 738.8 1070.7 1384.3 1643.6 1910.6 2208.7 2600.2 2981.2 3364.9 3766.7 4088.2 4344.8 4477.0 
4562.6 4658.5 4759.6 4858.1 4974.8 5107.0 5228.8 5405.1 5625.5 5832.9 5884.7 5812.1 5394.7 4806.3 4230.8 
3033.1 702.5 88.1 67.4 0.0 
62.2 72.6 90.7 145.2 259.2 492.6 769.9 1052.5 1384.3 1679.9 1959.8 2237.2 2563.9 2921.6 3287.1 3663.0 3989.7 4210.0 4365.6 
4487.4 4606.7 4710.4 4821.8 4922.9 5021.4 5125.1 5304.0 5467.3 5444.0 5350.7 4980.0 4573.0 3898.9 2991.6 
1781.0 124.4 90.7 0.0 
62.2 70.0 77.8 98.5 145.2 230.7 394.0 609.2 852.9 1132.9 1425.8 1731.7 2035.0 2325.4 2623.5 2932.0 3271.6 3567.1 3865.2 
4111.5 4321.5 4500.4 4671.5 4819.2 4946.3 5057.7 5101.8 5062.9 4967.0 4858.1 4531.5 4119.3 3377.9 2527.6 1630.6 
482.2 111.5 0.0 
62.2 67.4 70.0 77.8 88.1 108.9 142.6 194.4 272.2 399.2 565.1 757.0 972.1 1184.7 1446.5 1703.2 1996.1 2317.6 2657.2 3025.3 3398.6 
3738.2 4031.2 4267.1 4484.8 4648.1 4744.1 4744.1 4624.8 4497.8 3839.3 2633.9 1348.0 640.3 329.2 114.1 108.9 0.0 
62.2 64.8 64.8 64.8 67.4 67.4 70.0 75.2 83.0 93.3 106.3 124.4 142.6 165.9 197.0 238.5 287.8 350.0 435.5 552.2 712.9 930.7 1252.1 
1643.6 2162.0 2693.5 3074.6 3136.8 2869.8 2553.5 1835.4 1265.1 834.7 451.1 155.5 28.5 7.8 0.0 
62.2 62.2 62.2 62.2 59.6 59.6 59.6 57.0 59.6 59.6 62.2 64.8 67.4 70.0 70.0 72.6 75.2 80.4 85.5 95.9 114.1 134.8 178.9 256.6 399.2 
653.3 1008.4 1249.5 1114.7 935.8 484.8 235.9 103.7 36.3 18.1 10.4 5.2 0.0 
62.2 62.2 59.6 57.0 54.4 51.8 49.3 49.3 46.7 46.7 46.7 46.7 44.1 44.1 41.5 38.9 36.3 31.1 31.1 28.5 28.5 28.5 28.5 25.9 23.3 25.9 
28.5 31.1 31.1 25.9 15.6 13.0 7.8 7.8 5.2 5.2 5.2 0.0 
62.2 59.6 54.4 49.3 46.7 41.5 38.9 36.3 33.7 31.1 28.5 25.9 20.7 18.1 15.6 10.4 7.8 7.8 5.2 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 0.0 2.6 2.6 
2.6 2.6 5.2 5.2 0.0 
62.2 54.4 49.3 44.1 41.5 36.3 33.7 28.5 23.3 20.7 15.6 13.0 10.4 7.8 5.2 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 
2.6 5.2 0.0 
62.2 54.4 46.7 41.5 36.3 31.1 25.9 20.7 13.0 10.4 7.8 5.2 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 
5.2 0.0 
62.2 51.8 44.1 36.3 31.1 25.9 18.1 13.0 7.8 5.2 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 
2.6 0.0 
62.2 49.3 41.5 36.3 28.5 20.7 15.6 10.4 5.2 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 2.6 
0.0 
62.2 49.3 41.5 33.7 28.5 18.1 13.0 7.8 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 
0.0 
62.2 51.8 41.5 33.7 28.5 18.1 13.0 7.8 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
62.2 51.8 41.5 33.7 28.5 18.1 13.0 10.4 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
62.2 51.8 41.5 33.7 28.5 20.7 15.6 10.4 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
